Cost-Effective High-Performance O-Rings | Trelleborg

O-Rings Seals Manufacturer

O-Rings are used in a variety of fields: they are either used as sealing elements or as energizing elements for hydraulic slipper seals and wipers. Thus, the O-Ring is basically used in every field of industry including aerospace, automotive or general engineering.

Your Advantages

Today, the O-Ring is the most widely used seal because of its inexpensive production methods and its ease of use. We offer you a range of elastomeric materials for both standard and special applications which allow the O-Ring to seal practically all liquid and gaseous media.

The perfect O-Ring for each purpose

Our O-Rings are both cost-effective and perform highly in almost every environment. No matter if you need metric or inch, standard or custom-made O-Rings – any size of O-Ring seals is available – including giant O-Rings using our Fleximold™ process. Our rubber O-Rings are made of EPDM, FKM, NBR, HNBR, as well as our proprietary FFKM, Isolast®. Special products apart from rubber O-Rings such as O-Rings in PTFE based Turcon® material and Wills Rings® metal O-Rings are also available.

O-Rings and Back-up Rings

 

Download (pdf)

Quad-Ring

 

Download (pdf)

Kantseal

 

Download (pdf)

Clamp Seal and DIN 11864 O-Rings

 

Download (pdf)

Discover our Prouct Range

 

Download (pdf)