Wills Rings® C
Wills Rings® C are metal C-Rings used for almost any static face sealing applications. They give reliable performance over a large temperature range in liquids and they can also seal high pressures and vacuums. Wills Rings® C exhibits greater spring back and elasticity than Wills Rings® O. This characteristic provides more effective sealing where thermal expansion of the seal housing is found. The seals are available for internal and external seal housing in Inconel® 718 and X750. They can be plated in silver or nickel, or coated with PTFE.