Sealing Solutions | Processing Equipment | Trelleborg

Processing Equipment

Balancing regulatory requirements with the need to improve productivity is challenging. Trelleborg’s high-performance solutions are engineered to help meet tough processing compliance and efficiency demands.

Chemical processing

Sealing for chemical and processing technology is determined by a variety of requirements:

  • Seals must operate in demanding operating conditions including temperature extremes or fluctuations, high pressures and aggressive media.
  • Hygienic and safety requirements must be met.
  • Project-related needs frequently range from smaller to medium lot sizes.
  • Materials are often required to carry a specific certificate of approval, such as FDA, BAM or various others.

At Trelleborg Sealing Solutions, we aim to satisfy these requirements for our customers. Product solutions range from our high-performance Isolast® material for use in high temperature or aggressive media applications to developing individual logistic solutions to meet customer needs.

More information on Trelleborg Sealing Solutions' processing equipment expertise can be found under these sections:

Application Examples Chemical Processing

Typical applications for sealing solutions used in the chemical processing industry:

  • O-Rings in static and dynamic applications, e.g. in flanges
  • Plug-and-socket connections
  • Machined parts in various designs, e.g. as seals for ball valves
  • Diaphragms for measuring and control units
  • Turcon® Variseal® for pumps or dosing pistons
  • Turcon® special seals for special applications, e.g. revolving distributors
  • Turcite® guidance strips for components with axial motion
  • Turcon® Varilip® PDR for pump shafts