Supporto alla Progettazione e Strumenti di Ingegneria

Aerospace Groove Selector

Aerospace Groove Selector is an app to find the size of grooves and hardware, and it indicates if the groove is suitable for a dynamic seal and/or a static seal. It covers five of the most important SAE aerospace groove standards for hydraulic systems, AS4716 Rev B, AS5857 Rev A, AS6235 Rev A, AS4088 Rev E and AS4832 Rev A. It also provides an instant conversion between inch and mm sizes.

Valid Dash Numbers:

AS4716: 004-028, 104-149, 210-247, 325-349, 425-460
AS5857: 001-028, 104-149, 210-247, 325-349, 425-460
AS6235: 006-028, 106-149, 210-247, 325-349, 425-460
AS4088: 108-111, 206-222, 325-349, 425-460
AS4832: 625-676

Disclaimer

Reprinted with permission from AS 4716 Rev B © 2011, AS 5857 Rev A © 2010, AS 6235 Rev A © 2015, AS 4088 Rev E © 2018 and AS 4832 Rev A © 2019 SAE International. Further use or distribution of this material is not permitted without permission from SAE. The results of this application are based on AS 4716, AS 5857, AS 6235, AS 4088 and AS 4832. Although every effort has been made to ensure the accuracy of the information within this application, it is your responsibility to verify the accuracy of any and all data presented. Trelleborg Sealing Solutions makes no representations or warranties of any kind, expressed or implied, of the completeness, accuracy, reliability or suitability of the information provided by this application. Any reliance placed on the information obtained through this application is strictly at your own risk.

Note: Aerospace Groove Selector compatible with IE 9 and above, Chrome and Firefox.

To access this tool, you must be logged in.

 

Login or register here

APP


You may also scan the
QR-Code and download the 
Aerospace Groove selector App to your mobile device