Dynamic Linear Seals
Turcon® Variseal® is an extremely important product within bioprocessing, food, beverage and pharmaceutical production. Commonly installed in filling plants, where demands are high on cleanability, sterilization and hygienic design, it is field proven in such operating conditions. Designed to fit in existing O-Ring grooves, it can provide a very high level of integrity, even in aggressive system media and within cleaning regimes.
For static and dynamic applications, these seals demonstrate low-friction characteristics, leading to extended service life.
There are a wide variety of Turcon® Variseal® products. Choose from the following: