Zdolności produkcyjne

Trelleborg Sealing Solutions Czechowice-Dziedzice (Polska)

The Trelleborg Sealing Solutions facility in Czechowice is a high quality automotive compression and injection molding facility. The manufacturing company produces a wide range of elastomeric industrial and automotive gaskets, as well as components combined with PTFE, metals and plastics.

Strengths

  • Skilled team offering engineering support along with a material laboratory and tool design capabilities
  • Medium to large size O-Rings
  • Rubber to metal, plastic or PTFE bonded parts
  • Large engine gaskets and joint profile seals (up to 2700x1500 mm)
  • Mix of compression and injection molding technology (including Double Deck Horizontal Injection Machines)

Products

  • Plate Heat Exchanger & Electrolyzer gaskets
  • Engineered Moulded Parts
  • Rubber to Metal bonded Seals
  • O-Rings
  • Sealing Rings
  • Diaphragms
  • Suction cups
  • Long profile seals
Materials
  • FKM (FDA) & Aflas
  • HNBR
  • NBR (FDA) & EPDM (FDA)
  • VMQ
  • AEM & ACM
  • NR & CR
  • Butyl (IIR)

Industries Served

  • Industrial
  • Automotive
  • Truck & Off Highway

Certifications

  • ISO/TS 16949
  • ISO 9001
  • ISO 14001

Certifications

  • IATF 16949
  • ISO 9001
  • ISO 14001
  • ISO 50001