Location Tewkesbury (UK): Radial Oil Seals, Gaskets - Trelleborg

Trelleborg Sealing Solutions Tewkesbury (UK)

Trelleborg Sealing Solutions Tewkesbury is one of the prime European production and development facilities for standard and custom elastomer products for the aerospace and niche industrial market segments.

Strengths

  • Home of Isolast® perfluoroelastomers
  • Innovative material development
  • Large diameter molding capability
  • ISO 5 / Class 100 Cleanroom production for Semicon
  • Oil & Gas material qualifications (NORSOK, API, TOTAL)
Products & Applications
  • O-Rings
  • FlexiMold™ large diameter joint free seals
  • Engineered Molded Parts
  • Large diameter V-Rings
  • Precision Machined Elastomer Seals
  • Rubber-to-Metal Bonded Seals

Materials

  • Isolast® Perfluoroelastomers
  • XploR™ Advanced elastomers for Oil & Gas
  • Fluorocarbon (FKM)
  • Acrylonitrile Butadiene Rubber (NBR)
  • Hydrogenated Nitrile Rubber (HNBR)
  • Silicone Rubber (VMQ)
  • Fluorosilicone Rubber (FVMQ)

Industries Served

  • Aerospace, Defense & Space
  • Chemical / Hydrocarbon Process Industry
  • Pharmaceutical, Food & Beverage
  • Oil & Gas
  • Semicon

Certifications

  • BS/EN 9100:2003, AS9100 revC
  • ISO/TS 29001:2011
  • Nadcap AC7115 B for aerospace
  • BS/EN/ISO 14001:2004

High Performance Elastomer Seal Manufacturing

Trelleborg Sealing Solutions Tewkesbury as one of the prime European production and development facilities for standard and custom elastomer products is featured in this film.