符合ISO286的公差和配合系统

ISO Fits & Tolerances

Our Fits & Tolerances Calculator allows you to easily determine type of fits using the tolerances according to DIN ISO 286. In addition, upon entering the nominal diameter the tool calculates lower and upper limit deviations plus the maximum and minimum interferences dependent on the selected tolerance classes for bore and shaft.

 

You may also scan the QR-Code and download the
ISO Fits & Tolerances App to your mobile device
ISO Fits & Tolerances