Rotary Seal Selector

Rotary Seal Selector

The Rotary Seal Selector is intended to guide you to the most common rotary seals in combination with standard materials. However, a rotary application includes more factors that will have an impact on the seal type and material, such as pollution, lubrication conditions, cooling or controlled temperature and aspects related to hardware and surface roughness.

For additional support, you can contact a Trelleborg Sealing Solutions Rotary Seal Specialist to get a recommendation for your specific sealing application.

Please note, the Rotary Seal Selector does not generate advice for an entire sealing system that would include multiple seals and bearings.

Any Trelleborg Sealing Solutions products identified as a result of using data obtained through the Rotary Seal Selector for use in a specific application must be assessed by the Rotary Tool end user, customer and/or purchaser through the appropriate test methods in order to ensure product suitability.

App

You may also scan the QR-Code and download the Rotary Seal Selector App to your mobile device
Rotary selector
Offering you advice on the use of individual rotary seals, the Rotary Seal Selector is the latest addition to our portfolio of on-line tools . 

You can:

  • Search for rotary seals based on specific application information, including size, operating parameters and lubricant used, as well as installation type and seal function
  • Select and compare seal types
  • Find detailed information on seal material, sealing capabilities and installation information
  • Save your project for quick reference in the future

To access this tool, you must be logged in.

Login or register here