The TPO (Technical Proposals Online) is a tool that helps Trelleborg Sealing Solutions to transfer technical data from the customer, and turn it into product information and part numbers in the combination with images. The visualization of the proposal will help to reach a mutual understanding of the sealing solution requirements.
Some of the benefits are:
Access TPO here
Disclaimer:
Any measurements, values and/or dimensions obtained through the Technical Proposals Tool are guidelines and as such are intended for orientation purposes only with the sole function to ease the selection of possible Trelleborg Sealing Solutions products that may be suitable for the use in a particular application.
Any Trelleborg Sealing Solutions products ascertained as a result of using data obtained through the Technical Proposals Tool for use in a specific application must be assayed by the Technical Proposals Tool end user, customer and/or purchaser through the appropriate test methods in order to ensure product suitability.
All images used are for illustrative purposes only. The 2D and 3D compilation images are intended to give a general indication of the proposed solution only. Individual features such as gaps, distances, seal and groove dimensions and seal colors may vary from practice.
特瑞堡密封系統提供線上數位交易服務改善您的採買流程(EDI)︰
電子化的採買過程比傳統方法更有效率
我們製定整個流程鏈:
我們支援各種格式:
也支援多種數位交換模式:
利用最先進的技術(Seeburger BIS-System), 我們能夠在較短時間內提供給您合適的解決方案。
欲知更多訊息 請與我們聯繫! !
特瑞堡密封系統透過電子數據交換(EDI)提供多種優化供應鏈的方法:
我們製定整個流程鏈:
我們選擇了通用的EDIFACT格式進行數據交換。
利用最先進的技術(Seeburger BIS-System),我們能夠在較短時間內提供給您合適的解決方案。
欲知更多訊息, 請聯繫您的銷售代表!
與Trelleborg Sealing Solutions 進行電子數據交換
PDF 145KB
操作指南(EDI簡介)
ZIP 1503KB
基於XLS的電子商務 (eData) V1.9
ZIP 700KB