Mechanical Face Seals or heavy duty seals are specifically engineered for rotating applications in extremely arduous environments where they withstand severe wear and prevent ingress of harsh and abrasive external media. A Mechanical Face Seal is also known as Heavy Duty Seal, Face Seal, Lifetime Seal, Floating Seal, Duo Cone Seal, Toric Seal, Mechanische Laufwerkdichtungen (German), Механични Челни Уплътнения (Bulgarian), 机械端面密封件 (Chinese), Mekaniske aksialtætninger (Danish), Mekaaninen otsatiiviste (Finnish), Joints d’Etanchéité Axiaux (French), Mechaniczne Uszczelnienie Czołowe (Polish), Juntas espejo (Spanish), Mekaniska Glidringstätningar (Swedish).
There are two different types of Mechanical Face Seals / Heavy Duty Seals:
Both types consist of two identical metal seal rings mounted in two separate housings face-to-face on a lapped seal face. The metal rings are centered within their housings by an elastomer element. One half of the Mechanical Face Seal remains static in the housing, while the other half rotates with its counter face.
Mechanical Face Seals are predominantly used for sealing the bearings in construction machinery or production plants operating under extremely arduous conditions and subject to severe wear.
These include:
Mechanical Face Seals are proven for use in gearboxes, mixers, stirrers, wind-driven power stations and other applications with similar conditions or where maintenance-free lifetime sealing is expected.
Find additional information on Mechanical Face Seals in Films, Literature, e-Catalog and in our Mobile Tools and Apps
Click on the links below to download our PDFs on Mechanical Face Seals
Click below to watch our Films on Mechanical Face Seals
Installation Instructions for Mechanical Face Seals Type DO from Trelleborg Sealing Solutions are featured in this video. It explains step-by-step the correct installation of mechanical face seals into a rotary application. Further information on how to install seals correctly is included in the Installation Instructions app from Trelleborg Sealing Solutions and in our e-Learning offering
Installation Instructions for Mechanical Face Seals Type DF from Trelleborg Sealing Solutions are featured in this video. It explains step-by-step the correct installation of mechanical face seals into a rotary application. Further information on how to install seals correctly is included in the Installation Instructions app from Trelleborg Sealing Solutions and in our e-Learning offering